Philips Ledinaire Batten, 20 W, L1200 mm, 2100 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED20S/840 L1200

Product Description

L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 2100 lm, 20 W, 105 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401842382
Full order code: 871951452790499

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401842382 en_GB pdf 239.6 kB

Brochures

Installation instructions
Installation instruction, BN021 pdf 907.3 kB

Visuals

Product-Photographs-911401842382_EU
Multiple assets - Visuals
Product-Diagrams-911401842382_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN021C LED20S/840 L1200 ies 30.7 kB
LDT
LDT File - BN021C LED20S/840 L1200 ldt 9.4 kB

Other

Environmental product declaration
EPD Philips Ledinaire batten BN021C LED20S 840 L1200 911401842382 pdf 652.6 kB