Philips Ledinaire Batten, 15 W, L900 mm, 1450 lm, 3000 K, Opal, IP20, TW1-ready

BN021C LED14S/830 L900

Product Description

L900 mm, Polycarbonate, White, Power supply unit (On/Off), 1450 lm, 15 W, 97 lm/W, 3000 K, 0.43, 0.40, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401842282
Full order code: 871951452789899

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401842282 en_GB pdf 225.3 kB

Brochures

Installation instructions
Installation instruction, BN021 pdf 907.3 kB

Visuals

Product-Photographs-911401842282_EU
Multiple assets - Visuals
Product-Diagrams-911401842282_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD Philips Ledinaire batten BN021C LED14S 830 L900 911401842282 pdf 619.5 kB