Philips Ledinaire Batten, 15 W, L900 mm, 1600 lm, 4000 K, Opal, IP20, TW1-ready
BN021C LED15S/840 L900
Product Description
L900 mm, Polycarbonate, White, Power supply unit (On/Off), 1600 lm, 15 W, 107 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Lighting Technology
- LED
- Value ladder
- Value
- Warranty period
- 5 years