Philips Ledinaire Batten, 5 W, L300 mm, 480 lm, 3000 K, Opal, IP20, TW1-ready

BN021C LED5S/830 L300

Product Description

L300 mm, Polycarbonate, White, Power supply unit (On/Off), 480 lm, 5 W, 96 lm/W, 3000 K, 0.43, 0.40, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401841882
Full order code: 871951452785099

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401841882 en_GB pdf 237.8 kB

Brochures

Installation instructions
Installation instruction, BN021 pdf 907.3 kB

Visuals

Product-Photographs-911401841882_EU
Multiple assets - Visuals
Product-Diagrams-911401841882_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD Philips Ledinaire Batten BN021C LED5S 830 L300 911401841882 pdf 619.6 kB