Philips Ledinaire Batten, 5 W, L300 mm, 500 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED5S/840 L300

Product Description

L300 mm, Polycarbonate, White, Power supply unit (On/Off), 500 lm, 5 W, 108 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401841782
Full order code: 871951452784399

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401841782 en_GB pdf 238.3 kB

Brochures

Installation instructions
Installation instruction, BN021 pdf 907.3 kB

Visuals

Product-Photographs-911401841782_EU
Multiple assets - Visuals
Product-Diagrams-911401841782_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN021C LED5S/840 L300 ies 28.8 kB
LDT
LDT File - BN021C LED5S/840 L300 ldt 9.4 kB

Other

Environmental product declaration
EPD Philips Ledinaire Batten BN021C LED5S 840 L300 911401841782 pdf 619.6 kB