Philips CoreLine Batten, 34 W, L1200 mm, 4100 lm, 4000 K, DALI, Opal, IP20/40, TW1-ready

BN126C LED41S/840 PSD L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 4100 lm, 34 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 5-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 910505103402
Full order code: 872016910064000

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED41S/840 PSD L1200 txt 3.4 kB
Product leaflet
Localized commercial leaflet 910505103402 en_GB pdf 538.8 kB

Brochures

Installation instructions
Installation instruction,WT120C G2 CoreLine batten BN126C pdf 2.1 MB

Visuals

Product-Photographs-910505103402_EU
Multiple assets - Visuals
Product-Diagrams-910505103402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN126C LED41S/840 PSD L1200 IES
Revit file
BN126C LED41S/840 PSD L1200 910505103402 ZIP
Dialux
ULD File - BN126C LED41S/840 PSD L1200 ULD
Relux
ROLF File - BN126C LED41S/840 PSD L1200 ROLFZ
LDT
LDT File - BN126C LED41S/840 PSD L1200 LDT

Other

Environmental product declaration
EPD Philips CoreLine Batten BN126C L1200 910505103402 pdf 606.6 kB