United Kingdom - English

Philips LuxSpace Accent

LuxSpace Accent – the best energy-efficient range for retail applications

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

Retailers are increasingly having to contend with rising energy prices. At the same time, they need to retain the quality of light they are used to, flexibility in architectural integration, and the right light effects to catch the customer’s eye. Last but not least, they need future-proof solutions that will enable them to implement differentiating concepts in their store. Delivering high-quality light, punch in the beam and outstanding luminous efficacy, LuxSpace Accent is the ideal energy-efficient solution for today’s demanding retail environments, covering a wide variety of lighting applications, including CrispWhite for fashion stores and Food recipes for supermarkets.

Benefits

  • Attract shoppers with high-quality light

  • Luminaire design blends discreetly into the store

Features

  • Efficacy of up to 110 lm/W, thanks to very Hi-LOR reflectors (90%)

  • Lumen packages from 1200 to 4900 lm to match equivalent CDM 20/35/50/70 W MASTERColour Elite

Applications

  • Retail: fashion and food stores

Downloads