Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, D125 mm, 4000 lm, 3000 K, CRI>90, Wide beam, White, IP20
RS772B 39S/PW930 PSU-E WB WH
Product Description
Recessed, D125 mm, Aluminium, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 4000 lm, 31 W, 130 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years