United Kingdom - English

Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 8.6 W, D68 mm, 1100 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332B 12S/PW930 PSU-E HMB WH401 68

Product Description

Accent, D68 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1100 lm, 8.6 W, 128 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104626
Full order code: 872016983513900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104626 en_GB pdf 228.9 kB

Brochures

Installation instructions
ST332B Installation instruction pdf 847.1 kB

Visuals

Product-Photographs-910505104626_EU
Multiple assets - Visuals
Product-Diagrams-910505104626_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST332B 12S/PW930 PSU-E HMB WH401 68 IES
Revit file
ST332B 12S/PW930 PSU-E HMB WH401 68 910505104626 ZIP
Dialux
ULD File - ST332B 12S/PW930 PSU-E HMB WH401 68 ULD
Relux
ROLF File - ST332B 12S/PW930 PSU-E HMB WH401 68 ROLFZ
LDT
LDT File - ST332B 12S/PW930 PSU-E HMB WH401 68 LDT