United Kingdom - English

Philips GreenSpace Accent Elbow Gen2

GreenSpace Accent Elbow Gen2: A serviceable, upgradeable and extractable accent downlight for retail

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

With GreenSpace Accent Elbow Gen2, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in an affordable and sustainable accent downlighter. Maintenance and upgrades of the driver, LED and optics is easy and requires only standard tools. Because of this, GreenSpace Accent Elbow Gen2 can support a circular lighting installation. The luminaire's extractable and rotatable spothead ensures that light can be aimed where required. In addition to dimming options, multiple system integration options are available, including wired and wireless. Fresh food LED lighting recipes are available for prolonged shelf life, better visual representation of food, reduction of food waste and increased sales. Check out our Fashion and Food catalogue pages to find out more about our PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne recipes.

Benefits

  • More sparkle and enhanced eye comfort for shoppers with PerfectAccent optics

  • Extend the useful life of the product with easy maintenance and upgrades

Features

  • Serviceable and upgradeable with standard tools

  • Equipped with state-of-the-art PerfectAccent reflector optics

Applications

  • Supermarkets and hypermarkets
  • Large retail
  • Shopping malls

Warning & Safety

  • All photometrical data are calculated without optional front glass. Flux should be reduced by 3.5% when using front glass.

  • Cleaning of the optic should be done only with compressed air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, we strongly advise the use of the optional front glass, as it can be cleaned with a dry microfiber cloth.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Accent Elbow Gen2 en_GB pdf 486.1 kB

Other

Environmental product declaration
RS352B Environmental Product Declaration pdf 963.0 kB