United Kingdom - English

Philips GreenSpace Accent Elbow Gen2, Recessed, 25 W, D150 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20

RS352B 27S/PC930 WIA-E WB ACC WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System-ready external, 2800 lm, 25 W, 112 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole, TP(a) diffuser flammability class

Order code: 910505102765
Full order code: 872016958823300

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102765 en_GB pdf 376.3 kB

Brochures

Installation instructions
RS352B installation instructions pdf 837.5 kB

Visuals

Product-Photographs-910505102765_EU
Multiple assets
Product-Diagrams-910505102765_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RS352B 27S/PC930 WIA-E WB ACC WH IES
Revit file
Revit file - RS352BI - 910505102765 ZIP
Dialux
ULD File - RS352B 27S/PC930 WIA-E WB ACC WH ULD
Relux
ROLF File - RS352B 27S/PC930 WIA-E WB ACC WH ROLFZ
LDT
LDT File - RS352B 27S/PC930 WIA-E WB ACC WH LDT