United Kingdom - English

Philips HPI-T

Product Description

Products

Product family information

Description

Quartz metal halide lamps with clear outer bulb

Benefits

  • High safety and comfort level, maintained over life

  • Minimal maintenance cost

Features

  • Clear tubular outer bulb

  • Unique 3-band technology resulting in high luminous efficacy, both initially and over long lifetime

Applications

  • Sports lighting, floodlighting of buildings and monuments, area lighting e.g. harbours and building sites

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HPI-T en_GB pdf 220.0 kB

Visuals

Family-Photographs-HPI-T
Multiple assets - Visuals