PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips TownTune Central Post-Top, Urban road & street light, 60 W, 5520 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Safety class I, IP66, MSP, STD

BDP260 LED79-4S/830 SR DS50 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 5520 lm, 60 W, 92 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024889
Full order code: 871951421540500

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads