Australia - English

Philips TownTune CCB, Urban road & street light, 9.8 W, 1148 lm, 3000 K, CRI70, DALI, Distribution medium 11, Safety class I, IP66, SRG6-6

BDP275 LED14-4S/730 DM11 PCC DGR D9 62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DALI interface, 1148 lm, 9.8 W, 117 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060276
Full order code: 872016904051900

Specifications

  • Lamp family code
    LED14 [LED module 1400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product