PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips TownTune Asymmetric, Urban road & street light, 56 W, 7802 lm, 4000 K, CRI70, DALI, Distribution medium 70, Safety class I, IP66, MSP, STD

BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7802 lm, 56 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024894
Full order code: 871951421545000

Specifications

  • Lamp family code
    LED94 [LED module 9400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads