PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips ArenaVision LED gen3.5, Floodlight for televised sports, 1010 W, 130830 lm, 5700 K, CRI90, Symmetrical, IP66

BVP418 1470/957 BV S2 T35 OUT PSDMX

Product Description

Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 130830 lm, 1010 W, 130 lm/W, 5700 K, (0.321, 0.335) SDCM<5, CRI90, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole

Order code: 912300060411
Full order code: 872016955299900

Specifications

  • Lamp family code
    LED1470 [LED module 147000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads