Australia - English

Philips ActiStar

Activate Your Infinite Potential, ActiStar

Products

BVP631 LED1029/757 820W AWB 1-10V
BVP631 LED1029/757 820W AWB 1-10V
911401614908

Product family information

Description

Philips Actistar inherits all the advantages you would expect from a Philips floodlight and now takes performance to a new level to illuminate your recreational sports fields and area lighting applications. It’s an ideal solution for a wide range of lighting applications, such as sports pitches, container yards and ports, apron and industrial large areas and intersections. ActiStar will energise your sports facilities with uniformity and be able to enhance the safety of junctions by maximising efficiencies. Offering optimised design for 1:1 retrofitting in a compact size with lower weight, wide choice of optics and high manufacturing quality. It can deliver sufficient light at higher efficacy and it incorporates best-in-class LED light sources, a modular optical system, a heat sink and driver into a one-piece housing that meets globally recognised safety standards. Its rigorously designed heat sink incorporates aesthetics and functionality to ensure excellent reliability. The superior lighting performance and longer lifetime activate your infinite potential with ActiStar.

Benefits

  • Design optimized for 1:1 retrofitting

  • Wide choice of optic for sports, road, and area applications

Features

  • High quality, elegant and aesthetic.

  • Wide choice of optic for sports, road, and area applications to meet multiple needs.

Applications

  • Airport Apron
  • Port & Container Yard
  • Large industrial areas / Car Park Areas
  • Transportation Terminals & Tollways
  • Recreational Sports Stadium
  • Intersection Road
  • General flood lighting

Specifications

  • Certification
    Housing: die-cast aluminum Optic cover: Polycarbonate
  • Installation
    High power LED module
  • Installation
    U bracket surface-mounted
  • Operating Temperature range
    system flux up to 110,000 lumen
  • Power
    730/740/757/830/840/857/957
  • Operating Temperature range
    System typical efficacy 757 - 135lm/W 857 - 120lm/W 957 - 110lm/W
  • Dimming
    70/80/90
  • Power
    Up to 820W
  • Mains Voltage
    220~240V, 50/60Hz
  • Control system input
    1-10V / DALI / coded mains
  • Certification
    1-10V FP: DALI / Coded mains
  • Certification
    -40°C to 50°C (outdoor),-40°C to 40°C (indoor)
  • Installation
    IP66
  • Certification
    IECEE CB, CE, CQC, SAA

Downloads