PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips SunStay Pro, 21.8 W, 3637 lm, 4000 K, CRI70, BLE, Distribution medium 10, Safety class I, IP66, SRGU10

VGP725 LED40-4S/740 HY DM10 DGR 76P 12A

Product Description

Aluminum, Gray, Post-top for diameter 60 to 76 mm, 3637 lm, 21.8 W, 195 lm/W, 4000 K, (0.3818, 0.3797) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV, Connection unit 3-pole

Order code: 912300060317
Full order code: 872016905325000

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads