Dynalite Load Controllers

Load controllers do the heavy lifting in the control system

Products

Product Compare
DMBC110

DMBC110

913703030009
DDBC516FR

DDBC516FR

913703031509
DDLEDC605GL

DDLEDC605GL

913703061209
DDMC802

DDMC802

913703243509
DMC2-CE

DMC2-CE

913703666109
DMC4-CE

DMC4-CE

913703667909
DDBC120

DDBC120

913703685109

Product family information

Description

Load controllers receive instructions from the network and adjust their controlled outputs as required. They contain all the elements – power supply, network ports, output circuits, and the microprocessor management – needed to operate the lighting groups for which they are responsible. All channel naming information, channel addressing, area addressing, and channel scene levels are stored within the memory of the load controller. Dynalite has a wide range of load controllers that can be mixed and matched to support various project requirements and multiple luminaire types. The load controller range features different types of output circuits for switching, leading/ trailing edge dimming, PWM dimming, DALI, and 0-10 V control. Controllers offer a range of channel capacities from 2-20A, as well as a choice of wall or DIN rail mounting options.

Benefits

    Applications

    • Industrial
    • Education
    • Healthcare
    • Retail
    • Hospitality

    Downloads