Australia - English

Signify Dynalite User Interfaces

A worthy representation of the most advance lighting control system

Products

PATP

PATP

913703050809
PATP-Eng

PATP-Eng

913703050909
PDRP 1 Gang Corona Button Panel

PDRP 1 Gang Corona Button Panel

913703074409
PDTS

PDTS

913703092309
PDRDxxE-xxW-x

PDRDxxE-xxW-x

913703252009
DADP-Corona

DADP-Corona

913703272009
DADPE-WW-X

DADPE-WW-X

913703273709
DADPA-WW-X

DADPA-WW-X

913703273809

Product family information

Description

Dynalite’s networked interfaces communicate directly with load controllers and other devices on the DyNet network. They have built-in temperature and humidity sensors and can perform a wide range of functions, such as recalling presets, switching, dimming, colour control, room join, panel disable, as well as controlling integrated services such as audio-visual systems, blind/curtain and fan motors, and HVAC temperature.

Benefits

  • Flexible design options

  • Custom labelling

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads