Philips LED, T8, 10.5 W, 6500 K, 1600 lm, 50000 h

MAS LEDtube STD 1200mm 10.5W865 T8 I AU

Product Description

LED, T8, 1200 mm, 10.5 W, 6500 K, 1600 lm, 50000 h, 152 lm/W, G13

Order code: 929001297719
Full order code: 871869676445900

Downloads