Philips LED, T8, 22 W, 6500 K, 2200 lm, 30000 h

CorePro LEDtube 1500mm 22W 865 T8 AU

Product Description

LED, T8, 1500 mm, 22 W, 6500 K, 2200 lm, 30000 h, 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003520619
Full order code: 871951444725700

Downloads