Philips LED, T8, 17.6 W, 6500 K, 1800 lm, 30000 h

CorePro LEDtube 1200mm 17.6W 865 T8 AU

Product Description

LED, T8, 1200 mm, 17.6 W, 6500 K, 1800 lm, 30000 h, 102.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003520419
Full order code: 871951444721900

Downloads