Philips LED, T8, 9.9 W, 6500 K, 900 lm, 30000 h

CorePro LEDtube 600mm 9.9W 865 T8 AU

Product Description

LED, T8, 600 mm, 9.9 W, 6500 K, 900 lm, 30000 h, 90.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003520219
Full order code: 871951444717200

Downloads