Philips LED, T8, 17 W, 6500 K, 1800 lm, 50000 h

CorePro LEDtube 1200mm 17W 865 T8 AU 1CT

Product Description

LED, T8, 1200 mm, 17 W, 6500 K, 1800 lm, 50000 h, 105 lm/W, G13, Glass, RG0

Order code: 929003519820
Full order code: 872110303640700

Downloads