Products
Product | Compare | |||||
---|---|---|---|---|---|---|
LED 4W E14 6500K 230V R50 AU929001857519 | 4 | 400 | 6500 | E14 | ||
LED 7W E27 6500K 230V R63 AU929001857819 | 7 | 720 | 6500 | E27 | ||
LED 10W E27 2700K 230V R80 AU929001857919 | 10 | 880 | 2700 | E27 | ||
LED 10W E27 2700K 230V R80 2pk AU929001857979 | 10 | 880 | 2700 | E27 | ||
LED 10W E27 6500K 230V R80 AU929001858119 | 10 | 950 | 6500 | E27 |
5 items
Product family information
Description
CorePro LEDspots Reflectors are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a GU10 or E27 base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots Reflectors deliver significant energy savings and minimize maintenance cost.
Benefits
Warm white light
Up to 80% energy saving compared with halogen lamps
Features
Easy retrofit
Lifetime of 15,000 hours