Philips Classic LEDspotLV

Classic look & feel with LED technology

Products

Product Compare
5
390
3000
GU5.3
5
390
3000
GU5.3
5
390
3000
GU5.3
5
410
4000
GU5.3
5
410
4000
GU5.3
5
410
4000
GU5.3
7.5
710
3000
GU5.3
7.5
745
4000
GU5.3

Product family information

Description

LEDspotLV Classic offers an archetypal halogen-like design while delivering the benefits of LED technology, saving around 85% on energy consumption, minimizing maintenance cost, and much more besides. It is compatible with most existing fixtures with a GU 5.3 holder and is designed as a retrofit replacement for halogen or incandescent spots.

Benefits

  • Classic look & feel of glass halogen spots

  • Around 85% energy saving compared with halogen lamps

Features

  • Retrofits into the vast majority of GU5.3-based luminaires

  • Low heat generation

Applications

  • Home: living room, bedroom, hallway
  • Hospitality: restaurants, hotels, bars, cafes, museums
  • Retail: exhibitions, display cabinets, shops

Downloads