Australia - English

Philips LEDbulb, A60S, 65 W, B22, 6500 K, 700 lm, 25000 h, Plastic

LEDBulb 6W B22 965 230V 2PF/3 AU

Product Description

LEDbulb, A60S, 65 W, B22, 6500 K, 700 lm, 25000 h, Plastic, 116 lm/W

Order code: 929003006819
Full order code: 871869968798400

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 h
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003006819 en_AU pdf 497.5 kB

Visuals

Product-Photographs-929003006819_EU
Multiple assets
Product-Diagrams-929003006819_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDBulb 6W B22 965 230V 2PF/3 AU IES 593 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-2-Bulbs-Plastic-Ref-929003006387 pdf 710.3 kB