Australia - English

Philips VitaUp

VitaUp

Products

VitaUp Gen 1
929003970106

Product family information

Description

VitaUp provides low-intensity UVB exposure designed to support natural Vitamin D production. This versatile module can be seamlessly integrated into a luminaire or installed as a standalone unit in the ceiling, offering flexibility and functionality to suit your needs.

Benefits

  • Supports Vitamin D generation in a natural form

  • Long-term low-intensity UVB radiation

Features

  • DALI and MasterConnect compatible through isolated port

  • Selected diagnostics for operation time and fault detection

Applications

  • Indoor

Downloads