Australia - English

Philips Fortimo LEDFlex IP20

Fortimo LEDFlex Systems

Products

Product family information

Description

The Fortimo LEDFlex' are designed for built-in applications on aluminum extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting.​ Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 leds per meter even with a short distance to the diffuser

  • High design freedom by cut-options every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000/2500 lm/m

  • CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR

Applications

  • Ideal for built-in applications on aluminum extrusions and for various decorative lighting applications such as cove lighting, indoor façade accent lighting.

Downloads