Pacific LED Gen5, Waterproof, 14.4 W, L700 mm, 2300 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08
WT490C 23S/840 PSD WB PI5 L700
Product Description
Waterproof, L700 mm, Polycarbonate, White, Power supply unit with DALI interface, 2300 lm, 14.4 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole