PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips SM350C | KeyLine, 30 W, L1200 mm; H70 mm, 4000 lm, 4000 K, Wireless, Interact Ready, UGR19

SM350C 40S/840 WIA PCS L1200 BK

Product Description

L1200 mm; H70 mm, Aluminum, Black, Signal black (RAL9004), Wireless driver Interact System ready, 4000 lm, 30 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 910925868367
Full order code: 871951462431300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads