PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips FlexBlend, Surface Mounted, 26 W, 1200x200 mm; H73 mm, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19

SM340C 36S/940 SRD PCS U4 L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready, 3600 lm, 26 W, 138 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925868904
Full order code: 871951470816700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads