PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips FlexBlend, Surface Mounted, 46 W, 1470x200 mm; H73 mm, 4500 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19

SM340C 45S/940 SRD MLO U4 L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready, 4500 lm, 46 W, 98 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925868898
Full order code: 871951470811200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads