FlexBlend, Surface Mounted, 25 W, 1470x200 mm; H73 mm, 3500 lm, 4000 K, CRI>90, DALI, UGR19

SM340C 35S/940 PSD PCS L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3500 lm, 25 W, 140 lm/W, 4000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867099
Full order code: 871951410361000