PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips FlexBlend Recessed, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

RC340B 36S/940 SEIA W60L60 VPC PCS U4 SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3600 lm, 26 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 910925868917
Full order code: 871951470829700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads