Australia - English

Philips TUV T8

Product Description

Products

TUV T8 F17 1SL/25
927941904020
TUV 15W SLV/25
928039004005
TUV 36W SLV/6
928048604003
TUV 75W HO 1SL/6
928049404003
TUV 55W HO 1SL/6
928049504003

Product family information

Description

TUV T8 lamps are double-ended UVC (germicidal) lamps used in professional water and air disinfection units. TUV T8 lamps offer constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Moreover, they have a long and reliable lifetime, which allows maintenance to be planned for in advance.

Benefits

  • Security of effective disinfection over the complete lifetime of the lamp

  • High system efficacy because it is not required to over-design the purification system to maintain effectiveness of disinfection

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Stand alone and wall-mounted, upper air and whole room air disinfection equipment in for example hospitals, schools and offices
  • Residential drinking water units
  • Industrial water treatment equipment in food & beverage industry, clean rooms, etc.
  • Water recycling equipment in greenhouses and horticultural applications
  • Fish pond water units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads