Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
MSR Gold 1200 SA/DE 1CT/4928099605115 | 1,200 | 103,000 | 6000 | - | SFC10-4 | ||
MSR Gold 1510 SA/DE 1CT/4928176605115 | 1,510 | 140,000 | 6000 | - | SFC10-4 |
Product family information
Description
To optimize the total lifetime of the double ended MSR Gold™ SA Double Ended lamps, the caps are plated with gold. This provides superior heat protection and thereby minimizes premature failure of the lamp and lamp holder, as well as ensuring extended consistent performance. In addition, the highly innovative P3 technology, developed by Philips, allows the lamp to be used at higher temperatures, which further extends service life and consistency of high-quality light output.
Benefits
Enables use at higher temperatures in any burning position. Longer lifetime, fewer early failures, consistent performance over time
Pure, white light; colour point close to black body line. Consistent colour impression over MSR Range
Features
Philips Pinch Protection
MSR filling
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.