Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
MSR Gold 700/2 FastFit 1CT/8928106205114 | 700 | 46,000 | 7500 | - | PGJX50 | ||
MSR Gold 1200 FastFit 1CT/4928175005115 | 1,200 | 92,000 | 6000 | - | PGJX50 |
Product family information
Description
All lamps burn out eventually, but when this happens with single ended MSR Gold™ FastFit, it is replaced in seconds – thanks to the specially designed lamp base and lamp holder. This lamp provides a high beam intensity of pure, white light for a truly illuminating performance, while the gold-plated caps provide superior heat protection and prevent premature failure. P3 technology allows use in any position and at higher temperatures, further extending lamp life and consistency of high-quality light output. Also, because the FastFit design is applied to Philips Halogen lamps, switching between lamp technologies can be done quickly and easily. The Philips MSR Gold<sup>TM</sup> 1200 FastFit can be operated in a lamp wattage range between 800W and 1400W.
Benefits
Lamp replacement in just seconds, exchangeable with halogen lamp
High beam intensity
Features
Philips FastFit
Very short arc
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.