Philips MASTER PL-T TOP 4 Pin

Product Description

Products

Product Compare
34.5
2,300
4000
-
GX24q-3

Product family information

Description

Energy saving compact fluorescent lamp. Compact long-arc low-pressure mercury discharge lamp. Envelope consists of 6 parallel narrow fluorescent tubes. Amalgam controlled operation

Benefits

  • Optimal lighting performance for long periods of continuous operation

  • Substantially higher light output (+30%) per light point than conventional solutions

Features

  • 4-pin base without glow switch starter and capacitor

  • Hot restrike - moderate light run up after cooling down at low temperatures

Applications

  • Designed for general or supplementary lighting in professional and semi-professional environments
  • Ideal for use in recessed or surface mounted downlighters, wall units
  • First choice for long switching cycles and highest light output

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads