Philips MASTER PL-R Eco 4 Pin

The ultimate Saver!

Product family information

Description

MASTER PL-R Eco is an extremely efficient compact fluorescent lamp for downlight applications. It consists of six parallel tubes with a new innovative ‘twist and lock’ lamp base, designed for operation with electronic gear. The MASTER PL-R Eco contains the original bridge technology invented and patented by Philips. This guarantees optimum performance in the application and results in significantly higher efficacies than with regular compact fluorescent lamps. On top of that, MASTER PL-R Eco lamps offer more than double the service life of a standard compact fluorescent lamp, thanks to superior lumen maintenance. The ‘twist and lock’ lamp base provides easy and safe (dis-)mounting and sturdy fixation in the luminaire.

Benefits

  • Up to 50% less energy consumption in application versus 18 and 26W PL-C/T on electromagnetic ballasts for comparable lighting levels

  • Up to 25% less energy consumption in application versus 18 and 26W PL-C/T on electronic drivers for comparable lighting levels

Features

  • Twist and lock 4-pin lamp base GR14q-1 without starter and capacitor

  • Maximum light output reached at approximately 35-40 °C in free-burning base-up position

Applications

  • Designed for general down-lighting in (semi-)professional indoor applications: offices, retail, hospitals, governmental and public buildings
  • Ideal for use in recessed or surface mounted downlighters, wall units
  • Suitable for use in applications where maintenance costs are high (high ceilings, difficult to reach):department stores, supermarkets, warehouses, production halls and public areas

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads