Philips MASTER, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 11.9 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 100000 Stunde(n)
MAS LEDtube 1200mm UE 11.9W 840 T8 EELA
Produktbeschreibung
MASTER, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 11.9 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 100000 Stunde(n), 210 lm/W, EEL A, G13 ROT, Kunststoff, 40 %, 1200 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1