Philips MASTER, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 13.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 Stunde(n)
MAS LEDtube 1200mm UE 13.5W 840 T8
Produktbeschreibung
MASTER, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 Stunde(n), 185 lm/W, EEL B, G13 ROT, Kunststoff, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5