Philips MASTER, LED, T8, KVG/VVG/220-240V, 1500 mm, 20 W, 58W TL-D, 3000 K, 3400 lm, CRI 80, 75000 Stunde(n)
MAS LEDtube 1500mm UO 20W 830 T8 EELC
Produktbeschreibung
MASTER, LED, T8, KVG/VVG/220-240V, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 3400 lm, CRI 80, 75000 Stunde(n), 170 lm/W, EEL C, G13 ROT, Kunststoff, 40 %, 1500 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1