Philips MASTER, LEDtube, T8, KVG/VVG/220-240V, 1500 mm, 18.2 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 Stunde(n)
MAS LEDtube 1500mm HO 18.2W 830 T8
Produktbeschreibung
MASTER, LEDtube, T8, KVG/VVG/220-240V, 1500 mm, 18.2 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 Stunde(n), 159 lm/W, EEL D, G13 ROT, Kunststoff, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5