Signify Metronomis LED Torch, Urban road & street light, 32 W, 4000 lm, 3000 K, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), Safety class II, IP66, SRGU10
BDS651 LED50/730 PSU II MDM-PCN C500 60
Ново
Продуктово описание
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 4000 lm, 32 W, 125 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector
Спецификации
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified