Signify Metronomis LED Torch, Urban road & street light, 12.8 W, 1638 lm, 4000 K, CRI70, DALI, Metronomis distribution symmetrical, Safety class I, IP66, SRGU10

BDS651 LED20-4S/740 I MDS CLO D9 STD 60

Ново

Продуктово описание

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface and constant light output, Constant light output, 1638 lm, 12.8 W, 128 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector

Код за поръчка: 910925868151
Пълен код на поръчката: 871951419946000

Спецификации

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне