Philips Mini 300 LED gen3, Under-canopy light, 92 W, 15900 lm, 4000 K, CRI70, Sensor-based dim, Petrol rotational symmetric medium, MDU2, IP66
BBP333 LED159/740 I PRM MDUW
Продуктово описание
Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, Programmable movement and light sensor, 15900 lm, 92 W, 149 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole
Спецификации
- Lamp family code LED159 [LED module 15900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle