България - Български

Philips ClearWay gen2, Road & street light, 73 W, 9890 lm, 3000 K, CRI70, Distribution medium 11, Safety class II, IP66, MSP

BGP307 LED120-4S/730 II DM32 7042 MSP CL

Продуктово описание

Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 9890 lm, 73 W, 135 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 8.0 m without plug, Push-in connector 5-pole

Код за поръчка: 910925868941
Пълен код на поръчката: 871951470792400

Спецификации

  • Lamp family code
    LED120 [LED module 12000 lm]