България - Български

Philips ClearWay gen2, Road & street light, 27.5 W, 3960 lm, 4000 K, CRI70, Distribution medium 50, Safety class II, IP66

BGP307 LED45-4S/740 II DM50 48/60A

Продуктово описание

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 3960 lm, 27.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Код за поръчка: 910925864601
Пълен код на поръчката: 871869698702500

Спецификации

  • Lamp family code
    LED45 [LED Module 4500 lm]